
Brand: Burndy
Catalog ID: BG84N
Catalog Number
BG84N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810244210
UPC 14 Digit GTIN
00781810244210
Dimension - L Length Overall mm
2134 mm
Dimension - Length Overall inch
84.00 in
Dimensions
84 in x 1.5 in x 0.25 in
Height
0.25 in
Length
84 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
150