BURNDY
Image of BGBL250 BGBL250, Tin Plated Aluminum Lay-in Lug, 250 kcmil-#6
Buy America(n) Qualified

BGBL250, Tin Plated Aluminum Lay-in Lug, 250 kcmil-#6

$33.18 USD

Brand: Burndy

Catalog ID: BGBL250

Tin Plated Aluminum Lay-in Lug, 250 kcmil-#6 AWG, 7/16" Zinc Plated Terminal Screw, 5/16" Stud

  • UL486B Listed, AL9CU Rated for copper and aluminum conductor combinations up to 90°C
  • UL Recognized for grounding and bonding
  • Lay-in feature eases installation

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C

Catalog Number

BGBL250

EU RoHS Indicator

Yes

Hex Size

5/16

Installation Torque Recommended in-lb

180 LBS/in

Material

Aluminum

Material Type - Screw

Steel - Zinc Plated

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

BGBL, Lay-In

UPC

781810124819

UPC 14 Digit GTIN

00781810124819

Dimensions

Dimension - D inch

1.18 in

Dimension - Height fraction

1-4/5 in

Dimension - Height inch

1.79 in

Dimension - Height mm

45.5 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.20 in

Dimension - N inch

0.4 in

Dimension - Pad Width inch

0.80 in

Hex Size

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 AWG-250 kcmil

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG - 250 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-B

Standards - Industry Standards Met

UL 486A-B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

175

Minimum Pack Quantity

1

Pallet Quantity

1