BURNDY
Image of BGBL4 BGBL4, Aluminum Lay-in Lug, 4-14 AWG

BGBL4, Aluminum Lay-in Lug, 4-14 AWG

$4.64 USD

Brand: Burndy

Catalog ID: BGBL4

Tin Plated Aluminum Lay-in Lug, 4-14 AWG, 1/4" Zinc Plated Terminal Screw, #10 Stud

  • UL486B Listed, AL9CU Rated for copper and aluminum conductor combinations up to 90°C
  • UL Recognized for grounding and bonding
  • Lay-in feature eases installation

General

Application

For Copper And Aluminum Conductor Combinations Up To 90 DEG C

Catalog Number

BGBL4

EU RoHS Indicator

Yes

Hex Size

Slot

Installation Torque Recommended in-lb

35 LBS/in

Material

Aluminum

Material Type - Screw

Steel - Zinc Plated

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

QIKLUG

Temperature Rating

194

Trade Name

QIKLUG™

Type

BGBL, Lay-In

UPC

781810124857

UPC 14 Digit GTIN

00781810124857

Dimensions

Dimension - D inch

0.62 in

Dimension - Height fraction

7/9 in

Dimension - Height inch

0.78 in

Dimension - Height mm

19.8 mm

Dimension - Hole Size inch

0.22 in

Dimension - Hole Size mm

6 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07 in

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.38 in

Hex Size

Slot

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG

Conductor - AL Str Size Range

8 AWG-4 AWG

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-B

Standards - Industry Standards Met

UL 486A-B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

35 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

2400

Minimum Pack Quantity

1

Pallet Quantity

1