Brand: Burndy
Catalog ID: BGBL4SS
Catalog Number
BGBL4SS
Hardware Type
1/4-18 UNF-2B
Hex Size
Slot
Installation Torque Recommended in-lb
35 Lb-in
Material
Aluminum
Material - Hardware
Stainless Steel
Material Type - Screw
Steel - Zinc Plated
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
QIKLUG™
UPC
781810478745
UPC 14 Digit GTIN
00781810478745
Dimension - D inch
0.62 in
Dimension - Height fraction
4/5 in
Dimension - Height inch
.78 in
Dimension - Height mm
20.1 mm
Dimension - Hole Size inch
0.22 in
Dimension - Hole Size mm
6 mm
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.07 in
Dimension - N inch
0.19 in
Dimension - Pad Width inch
0.39 in
Dimension - Width fraction
3/8 in
Dimension - Width inch
0.38 in
Conductor - AL Str Size
8 AWG;6 AWG;4 AWG
Conductor - AL Str Size Range
8 AWG-4 AWG
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
14 AWG-4 AWG
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-B
Standards - Industry Standards Met
UL 486A-B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
2400
Minimum Pack Quantity
100