BURNDY
Image of BGRKTKA9KA5 BGRKTKA9KA5, Ladder and Tray Grounding Kit
Image of BGRKTKA9KA5 BGRKTKA9KA5, Ladder and Tray Grounding Kit

BGRKTKA9KA5, Ladder and Tray Grounding Kit

Brand: Burndy

Catalog ID: BGRKTKA9KA5

Ladder and Tray Grounding Kit; 9" #6 AWG THHN wire, green PVC Coated; #6 Mechanical Terminal (KA6U); Ground Kit Installation Hardware; PENETROX™ A Oxide Inhibitor (.5 oz); Caution and Grounding Labels

General

Application

Grounding Jumper with universal terminal Kit

Catalog Number

BGRKTKA9KA5

EU RoHS Indicator

Type

Terminal Ground Kit

UPC

621945516168

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1