

Brand: Burndy
Catalog ID: BGRKTWB5
Catalog Number
BGRKTWB5
EU RoHS Indicator
Type
Splice Hardware
UPC
621945516113
Package Height
6.9 in
Package Length
11.2 in
Package Weight
14.55 lb
Package Width
9.1 in
EU RoHS Indicator
Industry Standard(s)
TIA-607 Compliant
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
360