BURNDY
BIBD2/04FXMT, Single Sided Mounted Flex Rated Four Conductor Clear Insulated Mult-Tap Connector
Image of BIBD2/04FXMT BIBD2/04FXMT, Single Sided Mounted Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

BIBD2/04FXMT, Single Sided Mounted Flex Rated Four Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBD2/04FXMT

Aluminum UNITAP, Mountable Double Sided Entry, #14-2/0 Class B & C ,#14-#1 Class G,H,I,K, DLO, 4 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Catalog Number

BIBD2/04FXMT

Connector Type

Multi Tap

Material

Aluminum

UPC

621945439467

Dimensions

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Size

14-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Multi Tap

Logistics

Carton Quantity

1

Minimum Pack Quantity

5

Pallet Quantity

1