
Brand: Burndy
Catalog ID: BIBD2502FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BIBD2502FX
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBD, Multi-Port
UPC
621945438989
UPC 14 Digit GTIN
00621945438989
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Carton Quantity
24
Minimum Pack Quantity
1
Pallet Quantity
2304