
Brand: Burndy
Catalog ID: BIBD2508FX
Catalog Number
BIBD2508FX
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
8
Plated
Y
Plating Type
Tin
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945439139
UPC 14 Digit GTIN
00621945439139
Dimension - Height mm
0 mm
Dimension - Length Overall inch
7.408 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
255 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 AWG - 3/0 AWG
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Connector Type
Multi Tap
Number Of Ports
8
Carton Quantity
24
Minimum Pack Quantity
1
Pallet Quantity
768