
Brand: Burndy
Catalog ID: BIBD60012FXMT
Catalog Number
BIBD60012FXMT
Color Code
Green
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
12
Physical Attribute - Number of Screws
14
Plated
Y
Plating Type
Tin
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945440234
UPC 14 Digit GTIN
00621945440234
Dimension - Height mm
0 mm
Dimension - Length Overall inch
17.841 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
420 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG - 373 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
-40° C to 135 °C
Connector Type
Multi Tap
Number Of Ports
12
Physical Attribute - Number of Screws
14
Carton Quantity
1
Minimum Pack Quantity
5
Pallet Quantity
1