BURNDY
Image of BIBD60014 BIBD60014, Double Sided Fourteen Conductor Clear Insulated Mult-Tap Connector
Image of BIBD60014 BIBD60014, Double Sided Fourteen Conductor Clear Insulated Mult-Tap Connector
Buy America(n) Qualified

BIBD60014, Double Sided Fourteen Conductor Clear Insulated Mult-Tap Connector

Brand: Burndy

Catalog ID: BIBD60014

Plastisol covered multiple tap Connector with Double-Sided Entry. WIRE RANGE: #4 AWG - 600 kcmil AL/CU

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

Product details

General

Application

Tap connections are made quickly and easily with the UNITAP line of connectors. UL486B Listed.Dual-rated AL9CU for any stranded copper or stranded aluminum applications

Catalog Number

BIBD60014

Color

Clear

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

14

Physical Attribute - Number of Screws

14

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD

UPC

781810232842

UPC 14 Digit GTIN

00781810232842

Dimensions

Dimension - Height fraction

2.75 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

459 mm

Dimension - Length Overall inch

18.09 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Dimensions

18.09 in x 3 in x 2.75 in

Height

2.75 in

Length

18.09 in

Width

3 in

Electrical Ratings

Voltage - Maximum

600 V

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5