
Brand: Burndy
Catalog ID: BIBD6005FX
Catalog Number
BIBD6005FX
Material
Aluminum
UPC
621945439368
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Minimum Pack Quantity
1