BURNDY
BIBD75012, 2-Sided, 12-Cond. Clear Ins. MultiTap
Image of BIBD75012 BIBD75012, 2-Sided, 12-Cond. Clear Ins. MultiTap
Image of BIBD75012 BIBD75012, 2-Sided, 12-Cond. Clear Ins. MultiTap

BIBD75012, 2-Sided, 12-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBD75012

Clear Plastisol Covered Double Sided Entry, 12 Ports, #2 AWG-750 kcmil. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Application

Tap connections are made quickly and easily with the UNITAP line of connectors. Dual-rated AL9CU for any stranded copper or stranded aluminum applications.

Catalog Number

BIBD75012

Color

Clear

Connector Type

Multi Tap

Hex Key

3/8

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

12

Physical Attribute - Number of Screws

12

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Run/Tap

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBD

UPC

781810232910

UPC 14 Digit GTIN

00781810232910

Dimensions

Dimension - Height fraction

3 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

422 mm

Dimension - Length Overall inch

16.63 in

Dimension - Width fraction

3-19/50 in

Dimension - Width inch

3.38 in

Dimension - Width mm

86 mm

Dimensions

16.63 in x 3.38 in x 3 in

Height

3 in

Length

16.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.38 in

Electrical Ratings

Voltage - Maximum

600 V

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

2 AWG - 750 kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

2 AWG - 750 kcmil

Conductor Size

2 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

12

Physical Attribute - Number of Screws

12

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

192