

Brand: Burndy
Catalog ID: BIBD7504FX
Catalog Number
BIBD7504FX
Color Code
Black
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Run/Tap
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAP™
UPC
621945439252
UPC 14 Digit GTIN
00621945439252
Dimension - Height mm
0 mm
Dimension - Length Overall inch
5.375 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Amperage Rating
475 A
Voltage - Maximum
600 V
Conductor - AL Str Size Range
2 AWG-535 kcmil
Conductor Size
2 AWG-750 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
Temperature Rating
-40° C to 135 °C
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
720