
Brand: Burndy
Catalog ID: BIBD7504HD
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBD7504HD
Connector Type
Multi Tap
Hex Key
3/8 in
Material
Aluminum
Material - Body
Tin Plated Aluminum
Material - Insulation
Plastisol
Material Type - Screw
Clear Coated Aluminum
Number Of Ports
4
Operating Temperature
-40°C TO 135°C.
UPC
621945480841
Length
5.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
4.83 in
Amperage Rating
535 A
Voltage - Maximum
600 V
Voltage Rating
600 V
Conductor Size
2 AWG-750 KCMIL
Wire Size
#2 AWG TO 750 kcmil Class B, C
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Operating Temperature
-40°C TO 135°C.
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
324