BURNDY
BIBS2/08, 8-Cond. Clear Ins. Multi-Tap, Al/Cu Rated
Image of BIBS2/08 BIBS2/08, 8-Cond. Clear Ins. Multi-Tap, Al/Cu Rated

BIBS2/08, 8-Cond. Clear Ins. Multi-Tap, Al/Cu Rated

Brand: Burndy

Catalog ID: BIBS2/08

Clear Plastisol Covered, Single Side Entry, 8 Ports, #14-2/0 AWG. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Catalog Number

BIBS2/08

Connector Type

Multi Tap

Hex Key

3/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

8

Physical Attribute - Number of Screws

8

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810223925

UPC 14 Digit GTIN

00781810223925

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - L Length Overall mm

141 mm

Dimension - Length Overall inch

5.55 in

Dimension - Width fraction

1-31/100 in

Dimension - Width inch

1.31 in

Dimension - Width mm

33 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

8

Physical Attribute - Number of Screws

8

Logistics

Carton Quantity

35

Minimum Pack Quantity

1

Pallet Quantity

3430