
Brand: Burndy
Catalog ID: BIBS2508MT
Catalog Number
BIBS2508MT
Connector Type
Multi Tap
Hex Key
5/16
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
8
Physical Attribute - Number of Screws
10
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194
Trade Name
UNITAP™
UPC
781810252949
UPC 14 Digit GTIN
00781810252949
Dimension - Height inch
2.63 in
Dimension - Height mm
67 mm
Dimension - L Length Overall mm
242 mm
Dimension - Length Overall inch
9.53 in
Dimension - Width inch
1.95 in
Dimension - Width mm
50 mm
Dimensions
9.53 in x 1.95 in x 2.63 in
Height
2.63 in
Length
9.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.95 in
Voltage - Maximum
600 V
Conductor - AL Str Size Range
10 AWG - 250 kcmil
Conductor - Copper Str Size Range
10 AWG - 250 kcmil
Conductor Size
10 AWG-250 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
8
Physical Attribute - Number of Screws
10
Carton Quantity
54
Minimum Pack Quantity
5
Pallet Quantity
1458