BURNDY
BIBS35014, 14-Cond. Clear Ins. Multi-Tap
Image of BIBS35014 BIBS35014, 14-Cond. Clear Ins. Multi-Tap
Image of BIBS35014 BIBS35014, 14-Cond. Clear Ins. Multi-Tap

BIBS35014, 14-Cond. Clear Ins. Multi-Tap

Brand: Burndy

Catalog ID: BIBS35014

Clear Plastisol Covered, Single Side Entry, 14 Ports, #10 AWG-350 kcmil. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Catalog Number

BIBS35014

Connector Type

Multi Tap

Hex Key

5/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

14

Physical Attribute - Number of Screws

10

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Run/Tap

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810233023

UPC 14 Digit GTIN

00781810233023

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

64 mm

Dimension - L Length Overall mm

334 mm

Dimension - Length Overall inch

13.14 in

Dimension - Width inch

2.32 in

Dimension - Width mm

59 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

10 AWG - 350 kcmil

Conductor - Copper Str Size Range

10 AWG - 350 kcmil

Conductor Size

10 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

14

Physical Attribute - Number of Screws

10

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

600