
Brand: Burndy
Catalog ID: BIBS3504FX
Catalog Number
BIBS3504FX
Color Code
Red
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
Y
Plating Type
Tin Plated Aluminum
Temperature Rating
135°C
Trade Name
UNITAP™
UPC
621945439719
UPC 14 Digit GTIN
00621945439719
Dimension - Height inch
2.5 in
Dimension - Height mm
64 mm
Dimension - L Length Overall mm
96.27 mm
Dimension - Length Overall inch
3.79 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
10 - 250 Str
Conductor - Copper Flex G Size Range
10 - 250 Str
Conductor - Copper Flex H Size Range
10 - 250 Str
Conductor - Copper Flex I Size Range
10 - 250 Str
Conductor - Copper Flex K Size Range
10 - 250 Str
Conductor - Copper Str Size Range
10 AWG - 350 kcmil
Conductor Size
10 AWG-350 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
1280