
Brand: Burndy
Catalog ID: BIBS5004DB
Application
For Outside Direct Burial
Catalog Number
BIBS5004DB
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
550 LBS/in
Insulation
Y
Material
Aluminum
Number Of Ports
4
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBS, Multi-Port - Direct Burial
UPC
781810523643
UPC 14 Digit GTIN
00781810523643
Dimension - Height inch
3.13 in
Dimension - Height mm
80 mm
Dimension - L Length Overall mm
145 mm
Dimension - Length Overall inch
5.69 in
Dimension - Strip Length inch
1.5
Dimension - Width inch
4.58 in
Dimension - Width mm
116 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
12 AWG - 500 kcmil
Conductor - Copper Str Size Range
12 AWG - 500 kcmil
Conductor Size
12 AWG-500 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
550 LBS/in
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
4
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
672