
Brand: Burndy
Catalog ID: BIBS6005
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIBS6005
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
5
Physical Attribute - Number of Screws
5
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
194
Trade Name
UNITAP™
Type
BIBS, Multi-Port
UPC
781810224120
UPC 14 Digit GTIN
00781810224120
Dimension - Height inch
2.75 in
Dimension - Height mm
70 mm
Dimension - L Length Overall mm
167 mm
Dimension - Length Overall inch
6.56 in
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
4 AWG - 600 kcmil
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
Multi Tap
Number Of Ports
5
Physical Attribute - Number of Screws
5
Carton Quantity
24
Minimum Pack Quantity
1
Pallet Quantity
768