BURNDY
Image of BIBS7504 BIBS7504, Single Sided Four Conductor Clear Insulated Multi-Tap Connector
Buy America(n) Qualified

BIBS7504, Single Sided Four Conductor Clear Insulated Multi-Tap Connector

Brand: Burndy

Catalog ID: BIBS7504

Aluminum Multiple Tap Connector, Clear Insulated, 4 Port, 1 Sided Entry, 2 AWG-750 kcmil, Al/Cu Rated.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIBS7504

EU RoHS Indicator

Yes

Hex Key

3/8

Insulation

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Sub Brand

UNITAP

Temperature Rating

194

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810233078

UPC 14 Digit GTIN

00781810233078

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76 mm

Dimension - Width inch

2.70 in

Dimension - Width mm

69 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

2 AWG - 750 kcmil

Conductor - Copper Str Size Range

2 AWG - 750 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Number Of Ports

4

Physical Attribute - Number of Screws

4

Logistics

Carton Quantity

40

Minimum Pack Quantity

1