BURNDY
BIPC2/014S, Insulation Piercing, Cu/Al, R: #6-2/0, T: #14-8
Image of BIPC2/014S BIPC2/014S, Insulation Piercing, Cu/Al, R: #6-2/0, T: #14-8

BIPC2/014S, Insulation Piercing, Cu/Al, R: #6-2/0, T: #14-8

Brand: Burndy

Catalog ID: BIPC2/014S

Mechanical Insulation Piercing Connector, Cu/Al, suitable for splicing, tapping, and dead-ending applications. Run: #6-2/0, Tap: #14-8

  • Flexibility! One connector allows for tap, splice or dead-end configurations
  • Time Savings! Requires no cable stripping, conductor brushing, inhibitor application or after installation taping
  • Engineered shear bolt technology applies consistent torque for efficient and reliable connectors
  • Easy installation and removal - only requires 6-point socket impact driver
  • cULus Listed Splicing Wire Connector, AL9CU Rated, for copper and aluminum conductor combinations up to 90 degrees C, *600 Volt applications
  • Insulation piercing design for use in multiple applications - overhead covered and bare taps, service and metering connections, and lighting system work

General

Application

Application - For Use On

Copper and Aluminum

Catalog Number

BIPC2/014S

UPC

621945652996

Dimensions

Package Height

Package Length

Package Weight

Package Width

Logistics

Carton Quantity

12

Pallet Quantity

1080