BURNDY
Image of BISR1/0FX BISR1/0FX, Flex Rated Clear Insulated Splice Reducer
Image of BISR1/0FX BISR1/0FX, Flex Rated Clear Insulated Splice Reducer

BISR1/0FX, Flex Rated Clear Insulated Splice Reducer

Brand:

Burndy

Catalog ID:

BISR1/0FX

Aluminum UNITAP, In-Line Splice Reducer, #14-1/0 Class B & C, #14-#1 Class G,H,I,K, DLO, 2 PORT

  • Type BISR-FX In-Line Splice/Reducers for Code and Flex conductor are listed to UL486A-B, CSA Certified to C22.2, No. 65, and AL9CU dual rated
  • Range taking designs reduce inventory needs
  • Screw Port and Conductor Port caps provide protection against contamination and accidental contact of energized parts
  • Caps are color coordinated to quickly identify maximum conductor size
  • Screw Port caps display recommended installation torque values for quick and easy reference
  • Conductor Port caps show accommodated wire range and class

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors

Catalog Number

BISR1/0FX

Color Code

Pink

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

3/16 in

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated Aluminum

Sub Brand

UNITAP

Temperature Rating

135°C

Trade Name

UNITAP™

Type

BISR,Multi-Port

UPC

621945439979

UPC 12 Digit

6219454399799

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - L Length Overall mm

73.92 mm

Dimension - Length Overall inch

2.91 in

Dimension - Width inch

0.91 in

Dimension - Width mm

23 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

14 - 1 Str

Conductor - Copper Flex G Size Range

14 - 1 Str

Conductor - Copper Flex H Size Range

14 - 1 Str

Conductor - Copper Flex I Size Range

14 - 1 Str

Conductor - Copper Flex K Size Range

14 - 1 Str

Conductor - Copper Str Size Range

14 AWG - 1/0 AWG

Conductor Size

14-1/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Fex-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1