BURNDY
Image of BISR250 BISR250, Clear Insulated Splice Reducer
Image of BISR250 BISR250, Clear Insulated Splice Reducer

BISR250, Clear Insulated Splice Reducer

OR

Brand:

Burndy

Catalog ID:

BISR250

Aluminum In-Line Splice, 10 AWG-250 kcmil.

  • Type BISR In-Line Splice/Reducers are easily installed on code conductor
  • UL486B Listed, Dual rated AL9CU for any stranded copper or stranded aluminum applications

Features: Clear Plastisol Covered Al6061-T6 Aluminum Body: Saves Time, Lowers Installation Costs, Eliminates Taping, Clear Plastisol: Allows Visual Confirmation That Conductor Is Properly Inserted, Oxide Inhibitor Pre-Installed: Inhibits Moisture And Contaminants From Entering The Contact Area, Range-Taking: Reduces Number Of Connectors Carried In Inventory, In-Line Splice/Reductions Are Made Quickly And Easily With The Unitap Line Of Connectors, UL486B Listed, Dual-Rated AL9CU For Any Stranded Copper Or Stranded Aluminum Applications, 600 Volt, 90 DEG C, Conductor Type: Run: Stranded Copper Or Stranded Aluminum, Conductor Size (run - Range): 10 AWG - 250 KCMIL, Hex Size (key): 5/16 IN, Wire Strip Length: 1-3/16 IN, Number Of Ports: 2, Type Of Insulation: Clear Plastisol, Torque: 275 IN-LB

Product details

General

Application

For Indoor Use Only

Catalog Number

BISR250

Connector Type

In-Line

EU RoHS Indicator

Yes

Hex Key

5/16 in

Installation Torque Recommended in-lb

275 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90 °C

Trade Name

UNITAP™

Type

BISR, In-Line

UPC

781810134108

UPC 12 Digit

7818101341088

Dimensions

Dimension - Height inch

2.1 in

Dimension - Height mm

53 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.01 in

Dimension - Width inch

1.19 in

Dimension - Width mm

30 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

10 AWG - 250 kcmil

Conductor - Copper Str Size

#10;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250

Conductor - Copper Str Size Range

10 AWG - 250 kcmil

Conductor Size

10 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1