BURNDY
BIT2/0FX, 1-Side, Flex, 2-Cond. Clear Ins. MultiTap
Image of BIT2/0FX BIT2/0FX, 1-Side, Flex, 2-Cond. Clear Ins. MultiTap

BIT2/0FX, 1-Side, Flex, 2-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIT2/0FX

Clear Plastisol Covered Al Tap, Color-Coded Wire and Screw Caps. 1-side, 2- port. Dual Rated, UL486B Listed. #14-2/0 Class B&C, #14-1 Class G,H,I,K, DLO

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

General

Application

Clear Insulated Multiple Tap Connectors

Catalog Number

BIT2/0FX

Color Code

Black

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16 in

Installation Torque Recommended in-lb

14-6 Str- 80 in-lb, 4- 2/0 Str - 100 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated Aluminum

Sub Brand

UNITAP

Temperature Rating

135 °C

Trade Name

UNITAP™

Type

BIT, UNITAP

UPC

621945439207

UPC 14 Digit GTIN

00621945439207

Dimensions

Dimension - Height inch

1.38 in

Dimension - Height mm

35 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.52 in

Dimension - Width inch

1.31 in

Dimension - Width mm

33.27 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper DLO Size Range

14 - 1 Str

Conductor - Copper Flex G Size Range

14 - 1 Str

Conductor - Copper Flex H Size Range

14 - 1 Str

Conductor - Copper Flex I Size Range

14 - 1 Str

Conductor - Copper Flex K Size Range

14 - 1 Str

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

14-6 Str- 80 in-lb, 4- 2/0 Str - 100 in-lb

Operational

Temperature Rating

135 °C

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Logistics

Carton Quantity

250

Minimum Pack Quantity

1

Pallet Quantity

9000