BURNDY
Image of BIT4FX BIT4FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector
Image of BIT4FX BIT4FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

BIT4FX, Single Sided Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BIT4FX

Aluminum UNITAP, Tap - Same Side Entry, #14-#4 Class B & C, #14-#6 Class G,H,I,K, DLO, 2 PORT

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Features: Clear Plastisol covered AL6061-T6 aluminum body, Saves time, lowers installation costs, eliminates taping, Oxide inhibitor pre-installed, Inhibits moisture and contaminants from entering the contact area

Product details

General

Application

Clear Insulated Multiple Tap Connectors

Catalog Number

BIT4FX

Color Code

Brown

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

1/8 in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated

Sub Brand

UNITAP

Temperature Rating

135°C

Trade Name

UNITAP™

Type

BIT, UNITAP

UPC

621945440036

UPC 12 Digit

6219454400366

Dimensions

Dimension - Height inch

1.25 in

Dimension - Height mm

31.75 mm

Dimension - L Length Overall mm

27.44 mm

Dimension - Length Overall inch

1.08 in

Dimension - Width inch

1.13 in

Dimension - Width mm

28.70 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 4 AWG

Conductor - Copper DLO Size Range

14 str.-6 str.

Conductor - Copper Flex G Size Range

14 str.-6 str.

Conductor - Copper Flex H Size Range

14 str.-6 str.

Conductor - Copper Flex I Size Range

14 str.-6 str.

Conductor - Copper Flex K Size Range

14 str.-6 str.

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1