BURNDY
BIT600, Single Sided Two Conductor Clear Insulated Multi-Tap Connector
Image of BIT600 BIT600, Single Sided Two Conductor Clear Insulated Multi-Tap Connector

BIT600, Single Sided Two Conductor Clear Insulated Multi-Tap Connector

Brand: Burndy

Catalog ID: BIT600

Aluminum Multiple Tap Connector, Clear Insulated, 2 Port, 1 Sided Entry, 4 AWG-600 kcmil, Al/Cu Rated.

  • Type BIT and BITO (Offset) Multi-tap connectors are installed quickly and easily
  • Suitable for use on Code conductor
  • UL486B Listed, Dual-rated AL9CU.

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

BIT600

Connector Type

Multi Tap

EU RoHS Indicator

Yes

Hex Key

3/16

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

UNITAP

Temperature Rating

90°C

Trade Name

UNITAP™

Type

BIT

UPC

781810225257

UPC 14 Digit GTIN

00781810225257

Dimensions

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.72 in

Dimension - Width fraction

2-19/50 in

Dimension - Width inch

2.38 in

Dimension - Width mm

60 mm

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

4 AWG - 600 kcmil

Conductor - Copper Str Size Range

4 AWG - 600 kcmil

Conductor Size

4 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90°C

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

1400