
Brand: Burndy
Catalog ID: BIT750
Application
For Indoor Use Only, Copper Or Stranded Aluminum
Catalog Number
BIT750
Connector Type
Multi Tap
EU RoHS Indicator
Yes
Hex Key
3/8 in
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
2
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Sub Brand
UNITAP
Temperature Rating
90°C
Trade Name
UNITAP™
Type
BIT
UPC
781810233139
UPC 14 Digit GTIN
00781810233139
Dimension - Height inch
3.00 in
Dimension - Height mm
76.2 mm
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.87 in
Dimension - Width fraction
2-7/10 in
Dimension - Width inch
2.70 in
Dimension - Width mm
69 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
2 AWG - 750 kcmil
Conductor - Copper Str Size Range
2 AWG - 750 kcmil
Conductor Size
2 AWG-750 KCMIL
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
90°C
Connector Type
Multi Tap
Number Of Ports
2
Physical Attribute - Number of Screws
2
Carton Quantity
33
Minimum Pack Quantity
1
Pallet Quantity
1188