
Brand: Burndy
Catalog ID: BITO2/0FX
Application
Clear Insulated Multiple Tap Connectors
Catalog Number
BITO2/0FX
Color Code
Black
Connector Type
Multi Tap
Hex Key
3/16 in
Insulation
Y
Material
Aluminum
Number Of Ports
2
Plated
Yes
Plating Type
Tin
Sub Brand
UNITAP
Temperature Rating
135°C
Trade Name
UNITAP™
Type
BIT, UNITAP
UPC
621945440647
UPC 14 Digit GTIN
00621945440647
Dimension - Height inch
1.38 in
Dimension - Height mm
35.05 mm
Dimension - L Length Overall mm
38.61 mm
Dimension - Length Overall inch
1.52 in
Dimension - Width inch
1.56 in
Dimension - Width mm
39.62 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - AL Str Size Range
14 AWG - 2/0 AWG
Conductor - Copper DLO Size Range
14 str.-1 str.
Conductor - Copper Flex G Size Range
14 str.-1 str.
Conductor - Copper Flex H Size Range
14 str.-1 str.
Conductor - Copper Flex I Size Range
14 str.-1 str.
Conductor - Copper Flex K Size Range
14 str.-1 str.
Conductor - Copper Str Size Range
14 AWG - 2/0 AWG
Conductor Size
14-2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
135°C
Connector Type
Multi Tap
Number Of Ports
2
Carton Quantity
125
Minimum Pack Quantity
1
Pallet Quantity
7500