BURNDY
Image of BITO4FX BITO4FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector
Image of BITO4FX BITO4FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

BITO4FX, Opposite Side Flex Rated Two Conductor Clear Insulated Multi-Tap Connector

Brand:

Burndy

Catalog ID:

BITO4FX

Aluminum UNITAP, Tap - Opposite Side Entry, #14-#4 Class B & C, #14-#6 Class G,H,I,K, DLO, 2 PORT.

  • Type BIT-FX and BITO-FX Multi-tap connectors are quickly and easily installed
  • UL486B Listed, Dual rated AL9CUFor stranded copper or stranded aluminum applications

Product details

General

Catalog Number

BITO4FX

Connector Type

Multi Tap

Hex Key

1/8 in

Insulation

Y

Material

Aluminum

Number Of Ports

2

Plated

Y

Plating Type

Tin Plated

Temperature Rating

135°C

Trade Name

UNITAP™

UPC

621945440678

UPC 12 Digit

6219454406788

Dimensions

Dimension - Height inch

1.25 in

Dimension - Height mm

31.75 mm

Dimension - L Length Overall mm

27.44 mm

Dimension - Length Overall inch

1.08 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38.10 mm

Electrical Ratings

Operating Voltage

600 V

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

14 AWG - 4 AWG

Conductor - Copper DLO Size Range

14 str.-6 str.

Conductor - Copper Flex G Size Range

14 str.-6 str.

Conductor - Copper Flex H Size Range

14 str.-6 str.

Conductor - Copper Flex I Size Range

14 str.-6 str.

Conductor - Copper Flex K Size Range

14 str.-6 str.

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1