BURNDY
Image of BOOT2 BOOT2, Boot only, 3C Truck Cable 2.58" OD Max
New

BOOT2, Boot only, 3C Truck Cable 2.58" OD Max

Brand: Burndy

Catalog ID: BOOT2

Type BOOT Series, Boot Only, are designed for use as a cable insulator and are used in conjunction with Medium Voltage Terminations or Breakout Kits.

  • Grip and Rip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core
  • Rip cord is recyclable
  • Quick, easy, cost effective installation utilizing one-piece terminator design

General

Catalog Number

BOOT2

Color

Gray

UPC

621945735743

Dimensions

Dimensions

6 in x 2.58 in x 2.58 in

Height

2.58 in

Length

6 in

Weight

8 oz

Width

2.58 in