BURNDY
Image of BS16 BS16, Vinyl Splice, #22-16 AWG

BS16, Vinyl Splice, #22-16 AWG

Brand: Burndy

Catalog ID: BS16

Vinyl Splice For 22 - 16 AWG.

BS16.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion
  • Expanded insulation support to lower inventory requirements
  • Vinyl insulation provides an economical means of providing high dielectric values and cable insulation support

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

BS16

Color Code

Red

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

VINYLINK

Temperature Rating

105

Trade Name

VINYLINK™

Type

BS

UPC

781810805169

UPC 14 Digit GTIN

00781810805169

Dimensions

Dimension - Diameter Max Size inch

0.145 in

Dimension - Length Overall inch

1.00 in

Dimension - Outside Diameter inch

0.145 in

Dimension - Strip Length inch

1/4 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

20 -16 AWG

Conductor - Copper Str Size Range

20 AWG-16 AWG

Conductor Size

22 - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999