BURNDY
Image of BSD2050 BSD2050, Static Discharge Reel, Cable Length: 50'
Image of BSD2050 BSD2050, Static Discharge Reel, Cable Length: 50'
Image of BSD2050 BSD2050, Static Discharge Reel, Cable Length: 50'
Image of BSD2050 BSD2050, Static Discharge Reel, Cable Length: 50'
Image of BSD2050 BSD2050, Static Discharge Reel, Cable Length: 50'

BSD2050, Static Discharge Reel, Cable Length: 50'

Brand: Burndy

Catalog ID: BSD2050

Static Discharge Reels, Heavy Duty, Cable Length: 50 Feet, E-Z PULL Rewinding

  • 50 foot cable length
  • Automatic E-Z PULL Rewinding
  • Rugged Steel Construction
  • Compact Enclosed Design
  • Positive Ratchet Lock with Ratchet On/Off Switch
  • Steel Cable Installed
  • 100 Amp Universal Jaw-Type GroundingClamp
  • Red Baked-on Finish

General

Application

Used to dissipate static charge build-up developed while filling or dispensing fuel or other combustible liquids from fuel trucks or rail cars

Cable Length

50 ft

Cable Lock

Y

Cable Type

Aircraft Steel

Catalog Number

BSD2050

Color - Housing

Red

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Static Discharge Reels

Product Type

Mechanical

Sub Brand

REEL

Tension

Adjustable

Type

Static Discharge Reel

UPC

781810504468

UPC 14 Digit GTIN

00781810504468

Dimensions

Cable Length

50 ft

Cable Length Active

600

Dimension - Height inch

8.80 in

Dimension - Height mm

223.5 mm

Dimension - Length Overall inch

8.60 in

Dimension - Width inch

3.40 in

Dimension - Width mm

86 mm

Conductor Related

Cable Type

Aircraft Steel

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Force Related

Tension

Adjustable

Configuration

Physical Attribute - Number of Clamping Elements

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1