BURNDY
BSD2050Y, Static Discharge Reel, Heavy Duty, Cable Length: 35' plus 15' for Y
Image of BSD2050Y BSD2050Y, Static Discharge Reel, Heavy Duty, Cable Length: 35' plus 15' for Y

BSD2050Y, Static Discharge Reel, Heavy Duty, Cable Length: 35' plus 15' for Y

Brand: Burndy

Catalog ID: BSD2050Y

Static Discharge Reels, Heavy Duty, Cable Length: 35 Feet Plus 15 FT for Y.

  • 35 foot cable length plus 15 foot for Y
  • Automatic E-Z PULL Rewinding
  • Rugged Steel Construction
  • Compact Enclosed Design
  • Positive Ratchet Lock with Ratchet On/Off Switch
  • Steel Cable Installed
  • 100 Amp Universal Jaw-Type GroundingClamp
  • Red Baked-on Finish

General

Cable Length

50 ft

Cable Lock

Y

Cable Type

Aircraft Steel

Catalog Number

BSD2050Y

Color - Housing

Red

Material

Copper

Physical Attribute - Number of Clamping Elements

2

Tension

Adjustable

UPC

781810504482

UPC 14 Digit GTIN

00781810504482

Dimensions

Cable Length

50 ft

Cable Length Active

600

Dimension - Height inch

8.80 in

Dimension - Height mm

223.5 mm

Dimension - Width inch

3.40 in

Dimension - Width mm

86 mm

Conductor Related

Cable Type

Aircraft Steel

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Tension

Adjustable

Configuration

Physical Attribute - Number of Clamping Elements

2

Logistics

Carton Quantity

1

Minimum Pack Quantity

1