BURNDY
BSLK2C2A, Streetlight Tap Disconnect Fuse Connector,Y Style
Image of BSLK2C2A BSLK2C2A, Streetlight Tap Disconnect Fuse Connector,Y Style

BSLK2C2A, Streetlight Tap Disconnect Fuse Connector,Y Style

Brand: Burndy

Catalog ID: BSLK2C2A

Streetlight Tap Disc Fuse Connector, Y-Style, 14-2 Cu, 10-2 AL. Rated for direct burial and submersible applications, not intended for continuous submersion.

  • Wire Compatibility: Supports 10-2 AWG aluminum and 14-2 AWG copper conductors
  • Dual-Rated Body: Aluminum housing rated for both aluminum and copper wires
  • Configuration Options: Available in In-Line and "Y" styles for flexible installation
  • Fuse Compatibility: Supplied with dummy fuse, compatible with UL248, Part 14 fuse classes
  • Environmental Resistance: EPDM rubber housing provides protection against moisture and debris
  • Electrical Ratings: 600V, 30 AMP capacity
  • Breakaway Design: Helps reduce wire damage if fixture is displaced

General

Catalog Number

BSLK2C2A

Installation Torque Recommended in-lb

Cu 14 - 35 in-lb, Cu 10-12 - 40 in-lb, Cu 8-2 - 100 in-lb, AL 10-8 - 45 in-lb, AL 6 - 65 in-lb, AL 4-2 - 100 in-lb

UPC

621945717589

Dimensions

Dimensions

7.65 in x 1.85 in x 1.85 in

Height

1.85 in

Length

7.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.85 in

Electrical Ratings

Amperage Rating

600V, 30 AMP

Conductor Related

Conductor Range

  • #14-2 Cu
  • #10-2 AL

Force Related

Installation Torque Recommended in-lb

Cu 14 - 35 in-lb, Cu 10-12 - 40 in-lb, Cu 8-2 - 100 in-lb, AL 10-8 - 45 in-lb, AL 6 - 65 in-lb, AL 4-2 - 100 in-lb

Logistics

Carton Quantity

1