BURNDY
Image of BTCGC250 BTCGC250, Mechanical Ground Clamp for Cable Tray
Image of BTCGC250 BTCGC250, Mechanical Ground Clamp for Cable Tray
Buy America(n) Qualified

BTCGC250, Mechanical Ground Clamp for Cable Tray

Brand: Burndy

Catalog ID: BTCGC250

TRAY CLAMP 250 KCMIL - 6, Material : Aluminum, Tin plated finish, Zinc-Plated Steel Screws (for Stainless Steel Screws use BTCGC250SS)

  • Tin plated aluminum for durable, long lasting corrosion resistance
  • UL 467 Listed for Grounding and Bonding
  • Accommodates most popular styles of cable tray with inside or outside flange
  • Quick and easy installation, no drilling or special tools required
  • Set screw bonds clamp to the cable tray while another set screw securely fastens the grounding conductor to the clamp providing vibration resistance and outstanding pull-out values
  • Zinc-Plated Screws, for Stainless Steel Screws use BTCGC250SS

General

Catalog Number

BTCGC250

UPC

621945468818

Dimensions

Dimensions

2.25 in x 0.88 in x 2.43 in

Height

2.43 in

Length

2.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.88 in

Conductor Related

Conductor - AL Str Size Range

250Kcmil - 6 AWG

Conductor - Copper Str Size Range

250Kcmil - 6 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

UL Listed

Yes

Logistics

Carton Quantity

75

Minimum Pack Quantity

1

Pallet Quantity

4800