BURNDY
BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG
Image of BULF14P BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG
Image of BULF14P BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG

BULF14P, Vinyl Bullet Quick Disconnect For 16 - 14 AWG

Brand: Burndy

Catalog ID: BULF14P

Vinyl Bullet Quick Disconnect, 16-14 AWG, Female, Allow for quick easy adjustments

  • Bullet connectors allow for quick and easy adjustments, idea for frequent maintenance without special tools
  • Small size makes them perfect for tight spaces and a variety of applications from Automotive to Electronics
  • Flared insulation for easier wire insertion

General

Application

For easier wire insertion

Catalog Number

BULF14P

Connector Type

Female Bullet Connector

Insulation Type

Vinyl

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

SMALL TERMINAL KIT

Trade Name

HYDENT™

Type

Bullet Style

UPC

781810523933

UPC 14 Digit GTIN

00781810523933

Dimensions

Dimension - B Length fraction

0.21 in

Dimension - Strip Length inch

5/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Bullet Connector

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

1