BURNDY
BULM10P, Vinyl Bullet Quick Disconnect For 12 - 10 AWG
Image of BULM10P BULM10P, Vinyl Bullet Quick Disconnect For 12 - 10 AWG

BULM10P, Vinyl Bullet Quick Disconnect For 12 - 10 AWG

Brand: Burndy

Catalog ID: BULM10P

Vinyl Bullet Quick Disconnect For 12 - 10 AWG.

BULM10P.

  • Bullet connectors allow for quick and easy adjustments, idea for frequent maintenance without special tools
  • Small size makes them perfect for tight spaces and a variety of applications from Automotive to Electronics
  • Flared insulation for easier wire insertion

General

Application

For easier wire insertion

Catalog Number

BULM10P

Connector Type

Male Bullet Connector

EU RoHS Indicator

Yes

Insulation Type

Vinyl

Sub Brand

SMALL TERMINAL

Trade Name

HYDENT™

Type

Bullet Style

UPC

781810523957

UPC 14 Digit GTIN

00781810523957

Dimensions

Dimension - B Length inch

0.21 in

Dimension - Strip Length inch

5/16 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Bullet Connector

Logistics

Carton Quantity

100

Minimum Pack Quantity

50

Pallet Quantity

99999