BURNDY
BULM18P, Vinyl Bullet Quick Disconnect For 22 - 18 AWG
Image of BULM18P BULM18P, Vinyl Bullet Quick Disconnect For 22 - 18 AWG

BULM18P, Vinyl Bullet Quick Disconnect For 22 - 18 AWG

Brand: Burndy

Catalog ID: BULM18P

Vinyl Bullet Quick Disconnect For 22 - 18 AWG.

BULM18P.

  • Bullet connectors allow for quick and easy adjustments, idea for frequent maintenance without special tools
  • Small size makes them perfect for tight spaces and a variety of applications from Automotive to Electronics
  • Flared insulation for easier wire insertion

General

Application

For easier wire insertion

Catalog Number

BULM18P

Connector Type

Male Bullet Connector

EU RoHS Indicator

Yes

Insulation Type

Vinyl

Sub Brand

SMALL TERMINAL

Trade Name

HYDENT™

Type

Bullet Style

UPC

781810524053

UPC 14 Digit GTIN

00781810524053

Dimensions

Dimension - B Length inch

0.21 in

Dimension - Strip Length inch

5/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Bullet Connector

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

1