BURNDY
Image of BWB680AG BWB680AG, Above Ground Pool Water Bonding Kit
Image of BWB680AG BWB680AG, Above Ground Pool Water Bonding Kit
play
3D View
play
360 View
+2
Image of BWB680AG BWB680AG, Above Ground Pool Water Bonding Kit

BWB680AG, Above Ground Pool Water Bonding Kit

$342.29 USD

Brand: Burndy

Catalog ID: BWB680AG

Pool Water Bonding Kit, Above Ground; 3/16" Stud, includes: 1 bonding plate (stainless steel), 1 connector, 1 rubber sealing washer, 2 flat washers, 2 lock washers

  • Easy Installation
  • Mounting Hardware Included
  • UL Listed
  • Placed out of the way on the side wall of the skimmer below basket

General

Application

For Above Ground Pool

Catalog Number

BWB680AG

Construction Material - Main

Non-corrosive stainless steel

EU RoHS Indicator

Mounting Type

Wall Mount

Product Type

Mechanical

Type

Pool Water Bonding Kit

UPC

781810498675

UPC 14 Digit GTIN

00781810498675

Dimensions

Package Height

3.75 in

Package Length

8.5 in

Package Weight

2.68 lb

Package Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

3000