

Brand: Burndy
Catalog ID: BWB680IG
Application
For In Ground Pool
Catalog Number
BWB680IG
Construction Material - Main
Non-corrosive stainless steel
EU RoHS Indicator
Mounting Type
Wall Mount
Product Type
Mechanical
Type
Pool Water Bonding Kit
UPC
781810498682
UPC 14 Digit GTIN
00781810498682
Package Height
4 in
Package Length
8.25 in
Package Weight
3.06 lb
Package Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
3000