BURNDY
C11B, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube
Image of C11B C11B, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

C11B, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

Brand: Burndy

Catalog ID: C11B

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1/2"- 1" Water Pipe.

  • Connects grounding conductor to water pipe or copper tube
  • B indicates Brass hardware

General

Application

For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube

Catalog Number

C11B

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

Brass

Plated

Y

Plating Type

Zinc Plated

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810142363

UPC 14 Digit GTIN

00781810142363

Dimensions

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - Pad Width inch

0.63 in

Dimension - Width inch

0.63 in

Dimension - Width mm

16 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

10000