BURNDY
C11CSH3, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe
Image of C11CSH3 C11CSH3, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe

C11CSH3, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11CSH3

Cast Bronze Clamp with Copper Strap, Cable to Water Pipe, 4/0 AWG (Str.), 1/2"- 1" Water Pipe,1" hub.

  • For grounding rigid conduit systems, straps helps protect conduit system from water system vibrations
  • Zinc-plated screw, Strap ETP Copper

General

Catalog Number

C11CSH3

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

UPC

781810142493

UPC 14 Digit GTIN

00781810142493

Dimensions

Dimension - D inch

6.12 in

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.50 in

Dimension - Pad Width inch

1.75 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

8 SOL - 4 SOL

Conductor - Copper Solid Size Range

8 SOL - 4 SOL

Conductor - Copper Str Size

8 STR - 4 STR

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1