BURNDY
C11CSLH12, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe or Rebar
Image of C11CSLH12 C11CSLH12, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe or Rebar

C11CSLH12, Cast Bronze Clamp with Copper Strap, Cable to Water Pipe or Rebar

Brand: Burndy

Catalog ID: C11CSLH12

Cast Bronze Ground Clamp w/Cu Strap, 1/2"-1" Water Pipe, #4-#6 Rebar(Main), 1/2" Hub, 2/0-#10 Ground, Zinc Plated H/W.

  • For grounding rigid conduit systems, straps helps protect conduit system from water system vibrations
  • Zinc-plated screw, Strap ETP Copper

General

Catalog Number

C11CSLH12

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

UPC

781810358658

UPC 14 Digit GTIN

00781810358658

Dimensions

Dimension - D inch

6.12 in

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.50 in

Dimension - Pad Width inch

1.06 in

Dimension - Width inch

1.18 in

Dimension - Width mm

30 mm

Length

6.18 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.66 in

Conductor Related

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Str Size Range

10 AWG - 2/0 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

35

Minimum Pack Quantity

1

Pallet Quantity

2800