BURNDY
C11D, Bronze Ground Clamp, Cable to Water Pipe/Tube/Rebar
Image of C11D C11D, Bronze Ground Clamp, Cable to Water Pipe/Tube/Rebar

C11D, Bronze Ground Clamp, Cable to Water Pipe/Tube/Rebar

$30.50 USD

Brand: Burndy

Catalog ID: C11D

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1/2"- 1" Water Pipe, #4 - #8 Rebar.

  • Connects grounding conductor to water pipe or copper tube
  • D indicates UL467 Listed for Direct Burial in earth and concrete
  • Supplied with silicon bronze hardware

General

Application

For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube, Direct Burial Applications In Earth And Concrete

Catalog Number

C11D

EU RoHS Indicator

Material

Bronze Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810142349

UPC 14 Digit GTIN

00781810142349

Dimensions

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - Pad Width inch

0.63 in

Dimension - Width inch

0.63 in

Dimension - Width mm

16 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor - Rebar Size

4 ;5 ;6 ;7 ;8

Conductor - Rebar Size Range

4 -8

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

10000