BURNDY
Image of C11K17D C11K17D, Cast Bronze Ground Clamp with Lay-in Feature
Image of C11K17D C11K17D, Cast Bronze Ground Clamp with Lay-in Feature

C11K17D, Cast Bronze Ground Clamp with Lay-in Feature

Brand: Burndy

Catalog ID: C11K17D

Cast Bronze Ground Clamp w/Lay-in Feature, 1/2"-1" Water Pipe, #4-#6 Rebar, 3/8"-1" Ground Rod (Main), #10 Sol-#2 Str Ground, Silicon Bronze H/W.

  • Lay-In Feature
  • Connects Grounding Conductor to Water Pipe, Copper Tube, Ground Rod or Rebar
  • Open face design allows for a fast lay-in on the tap conductor without need for cutting
  • Reverse bottom clamp for smaller size, rebar or rod

General

Application

For Connecting Grounding Conductor To Water Pipe, Copper Tube, Ground Rod Or Rebar And Direct Burial

Catalog Number

C11K17D

Construction Material - Main

Cast Bronze Body

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>LC Water Pipe Ground Clamps

Product Type

Mechanical

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810358634

UPC 14 Digit GTIN

00781810358634

Dimensions

Dimension - Height inch

1.64 in

Dimension - Height mm

41.7 mm

Dimension - L Length Overall mm

58 mm

Dimension - Length Overall inch

2.28 in

Dimension - Width inch

0.66 in

Dimension - Width mm

17 mm

Dimensions

1.39 in x 2.28 in x 0.66 in

Height

0.66 in

Length

1.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.28 in

Conductor Related

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor - Rebar Size

4 ;5 ;6

Conductor - Rebar Size Range

4 -6

Conductor - Rod Size

3/8 in;1/2 in;5/8 in;3/4 in;7/8 in;1 in

Conductor - Rod Size Range

3/8 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

6000