BURNDY
Image of C11LH2 C11LH2, Cast Bronze Clamp, Cable to Water Pipe

C11LH2, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C11LH2

Cast Bronze Clamp, Cable to Water Pipe, 2/0 AWG -10 AWG, 1/2" - 1" Water Pipe, 3/4" hub.

  • Cast bronze clamps for conduit
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C11LH2

EU RoHS Indicator

No

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

Sub Brand

CONDUIT

Type

WaterPipe Gounding Connectors

UPC

781810142158

UPC 14 Digit GTIN

00781810142158

Dimensions

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.86 in

Dimension - Pad Width inch

1.13 in

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2/0 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3500