
Brand: Burndy
Catalog ID: C11N
Application
For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube
Catalog Number
C11N
EU RoHS Indicator
Yes
Material
Bronze Alloy
Material - Hardware
Zinc Plated Steel
Plated
N
Plating Type
Unplated
Sub Brand
CLAMP
Type
Ground Clamp
UPC
781810142288
UPC 14 Digit GTIN
00781810142288
Dimension - Height inch
1.81 in
Dimension - Height mm
46 mm
Dimension - Hole Size inch
0.31 in
Dimension - Hole Size mm
8 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.25 in
Dimension - Pad Width inch
0.63 in
Dimension - Width inch
0.63 in
Dimension - Width mm
16 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Armored Cable Size
N
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
10 AWG-2 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
10 AWG - 2 AWG
Conductor - Pipe EMT Size
1/2 in;3/4 in;1 in
Conductor - Pipe EMT Size Range
1/2 in-1 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
NC
UL Listed
Yes
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
10000