BURNDY
C22, Cast Bronze Ground Clamp, Cable to Pipe or Tube
Image of C22 C22, Cast Bronze Ground Clamp, Cable to Pipe or Tube

C22, Cast Bronze Ground Clamp, Cable to Pipe or Tube

$30.47 USD

Brand: Burndy

Catalog ID: C22

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1-1/4" - 2" Water Pipe.

  • Connects grounding conductor to water pipe or copper tube
  • Supplied with Zinc-plated steel hardware

General

Application

For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube

Catalog Number

C22

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810142318

UPC 14 Digit GTIN

00781810142318

Dimensions

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.63 in

Dimension - Pad Width inch

1.00 in

Dimension - Width inch

0.75 in

Dimension - Width mm

19 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

1800